Quantity | Unit price |
---|---|
1 - 99 | $1.9667 |
100 - 249 | $0.9852 |
250 - 499 | $0.3951 |
500 - 4999 | $0.175 |
5000 - 9999 | $0.1665 |
10000 - 14999 | $0.1576 |
15000 + | $0.1489 |
Internal Distance Across Flats | 7 mm |
---|---|
Internal Distance Across Flats | 0.276 in |
Nominal Head Size | 10 mm |
Nominal Head Size | 0.394 in |
Overall Diameter | 17 mm |
Overall Diameter | 0.669 in |
Overall Height | 16.5 mm |
Overall Height | 0.650 in |
Threaded Length | 9 mm |
Threaded Length | 0.354 in |
Compatible Thread Sizes (All) | M12 x 1.0 |
Compatible Thread Standard (All) | Metric |
Material | Nylon |
Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue