Quantity | Unit price |
---|---|
1 - 49 | $9.5168 |
50 - 149 | $4.7668 |
150 - 249 | $1.9003 |
250 - 2499 | $0.8469 |
2500 - 4999 | $0.8051 |
5000 - 7499 | $0.7618 |
7500 + | $0.7201 |
Internal Distance Across Flats | 21 mm |
---|---|
Internal Distance Across Flats | 0.827 in |
Nominal Head Size | 24 mm |
Nominal Head Size | 0.945 in |
Overall Diameter | 48 mm |
Overall Diameter | 1.890 in |
Overall Height | 20.5 mm |
Overall Height | 0.807 in |
Threaded Length | 12 mm |
Threaded Length | 0.472 in |
Compatible Thread Sizes (All) | M38 x 1.5 |
Compatible Thread Standard (All) | Metric |
Material | Nylon |
Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue