Menu Search

Threaded Sealing Plug - Metric ; M42 x 2.0 ; Nylon ; Yellow

Metric Threaded Sealing Plug threads onto a M42 x 2.0 Metric thread to provide a secure fit and positive seal. The Yellow Nylon material absorbs paint and withstands temperatures from -40°F to 320°F.
Item code:

TSSPM42X2A

4403 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 $11.8336
50 - 149 $5.9169
150 - 249 $2.3668
250 - 2499 $1.0518
2500 - 4999 $1.0001
5000 - 7499 $0.9451
7500 + $0.8935
Standard pack: 250

Order any quantity

Total price:

$11.83

1 x $11.8336

Add sample +

Specifications

Imperial
Metric
SKU attributes
Internal Distance Across Flats 1.063 in
Nominal Head Size 1.181 in
Overall Diameter 1.969 in
Overall Height 0.866 in
Threaded Length 0.531 in
Compatible Thread Sizes (All) M42 X 2.0
Compatible Thread Standard (All) Metric
Material Nylon
Color Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us