Quantity | Unit price |
---|---|
100 - 249 | $1.0369 |
250 - 999 | $0.7251 |
1000 - 1999 | $0.4149 |
2000 - 2999 | $0.3952 |
3000 - 3999 | $0.3725 |
4000 + | $0.3528 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Minimum Compatible Wall Thickness | 1.1 mm |
---|---|
Minimum Compatible Wall Thickness | 0.043 in |
Maximum Compatible Wall Thickness | 1.5 mm |
Maximum Compatible Wall Thickness | 0.059 in |
Head Length | 30.0 mm |
Head Length | 1.181 in |
Head Width | 30.0 mm |
Head Width | 1.181 in |
Threaded Center | Yes |
Thread Size | M8 |
Color | Black |
Material | HDPE |
Fitting Style | Ribbed |
Metal Prongs | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue