Quantity | Unit price |
---|---|
1 - 5 | $22.0106 |
6 - 11 | $18.8619 |
12 - 23 | $15.7132 |
24 - 71 | $12.5646 |
72 - 119 | $11.959 |
120 - 167 | $11.3233 |
168 + | $10.6723 |
Compatible Outside Tube Diameter | 50.8 mm |
---|---|
Compatible Outside Tube Diameter | 2.0 in |
Maximum Compatible Wall Thickness | 2.8 mm |
Maximum Compatible Wall Thickness | 0.109 in |
Compatible Tube Gauge | 12 |
Threaded Center | Yes |
Color | Black |
Material | PA;Brass |
Fitting Style | Push-Fit |
Metal Prongs | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue