Quantity | Unit price |
---|---|
1 - 124 | $3.5206 |
125 - 249 | $1.5976 |
250 - 499 | $1.1214 |
500 - 2499 | $0.6407 |
2500 - 4999 | $0.6081 |
5000 - 7499 | $0.577 |
7500 + | $0.5459 |
Compatible Outside Tube Diameter | 31.8 mm |
---|---|
Compatible Outside Tube Diameter | 1.250 in |
Minimum Compatible Wall Thickness | 3 mm |
Minimum Compatible Wall Thickness | 0.120 in |
Maximum Compatible Wall Thickness | 3.4 mm |
Maximum Compatible Wall Thickness | 0.134 in |
Compatible Tube Gauge | 10-11 |
Threaded Center | Yes |
Color | Black |
Material | HDPE;Steel |
Finish | Polished |
Fitting Style | Ribbed |
Metal Prongs | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue