Quantity | Unit price |
---|---|
500 - 9999 | $1.271 |
10000 - 24999 | $1.2201 |
25000 + | $1.1731 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter | 3.7 mm |
---|---|
Hole Diameter | 0.146 in |
Maximum Operating Temperature | 150 °C |
Maximum Operating Temperature | 302 °F |
Minimum Operating Temperature | -60 °C |
Minimum Operating Temperature | -76 °F |
Overall Length | 28.7 mm |
Overall Length | 1.13 in |
Overall Width | 16.0 mm |
Overall Width | 0.63 in |
Color | Gray |
Full Material | Silicone Rubber;Fibreglass |
Material | Silicone Rubber;Fibreglass |
Material Flammability Standard | UL94 V-0 |
Type | Insulator Pad |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue