Quantity | Unit price |
---|---|
1 - 249 | $1.1657 |
250 - 499 | $0.5814 |
500 - 2499 | $0.2333 |
2500 - 24999 | $0.1036 |
25000 - 49999 | $0.0985 |
50000 + | $0.0933 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Tube Size | 15.9 mm |
---|---|
Compatible Tube Size | 0.625 in |
Height Under Flange | 26.2 mm |
Height Under Flange | 1.030 in |
Inner Ring Inside Diameter | 17 mm |
Inner Ring Inside Diameter | 0.670 in |
Inner Ring Length | 16.4 mm |
Inner Ring Length | 0.647 in |
Outer Ring Inside Diameter | 26.5 mm |
Outer Ring Inside Diameter | 1.044 in |
Color | Red |
Compatible Tube Shape | Male |
Full Material | Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue