Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Tube Size | 19.1 mm |
---|---|
Compatible Tube Size | 0.750 in |
Height Under Flange | 26.5 mm |
Height Under Flange | 1.045 in |
Inner Ring Inside Diameter | 21.6 mm |
Inner Ring Inside Diameter | 0.851 in |
Inner Ring Length | 16.3 mm |
Inner Ring Length | 0.643 in |
Outer Ring Inside Diameter | 33.6 mm |
Outer Ring Inside Diameter | 1.324 in |
Color | Red |
Compatible Tube Shape | Male |
Full Material | Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue