Quantity | Unit price |
---|---|
1 - 49 | $3.5423 |
50 - 99 | $1.7561 |
100 - 499 | $0.7085 |
500 - 549 | $0.3149 |
550 - 4949 | $0.3149 |
4950 + | $0.2832 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Height Under Flange | 27.4 mm |
---|---|
Height Under Flange | 1.078 in |
Inner Ring Inside Diameter | 39 mm |
Inner Ring Inside Diameter | 1.535 in |
Inner Ring Length | 15.7 mm |
Inner Ring Length | 0.620 in |
Outer Ring Inside Diameter | 59.6 mm |
Outer Ring Inside Diameter | 2.345 in |
Color | Red |
Compatible Tube Shape | Male |
Full Material | Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue