Quantity | Unit price |
---|---|
500 - 9999 | $0.1856 |
10000 - 24999 | $0.1689 |
25000 + | $0.1548 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 5.1 - 7.6 mm |
---|---|
Compatible Cable Diameter Range | 0.200 - 0.300 in |
Maximum Compatible Cable Diameter | 7.6 mm |
Maximum Compatible Cable Diameter | 0.300 in |
Minimum Compatible Cable Diameter | 5.1 mm |
Minimum Compatible Cable Diameter | 0.200 in |
Overall Height | 61.5 mm |
Overall Height | 2.420 in |
Spacer Length | 31.8 mm |
Spacer Length | 1.250 in |
Ball End Type | Ball |
Color | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Not Mounted |
UL/CSA Description | UL E71558 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue