Quantity | Unit price |
---|---|
2000 - 3999 | $0.152 |
4000 - 9999 | $0.122 |
10000 - 19999 | $0.122 |
20000 + | $0.101 |
Classification | Indicative Seal |
---|---|
Seal Type | Meter Seal |
Type | AnchorLock |
Removability | Cutting tool required |
Body Material | Polycarbonate |
Insert Material | ABS |
Color | Red |
Cable Diameter | 2.0 mm |
Cable Diameter | 0.079 in |
Strap Length | 150.0 mm |
Strap Length | 5.906 in |
Body Length | 24.0 mm |
Body Length | 0.945 in |
Body Width | 18.0 mm |
Body Width | 0.709 in |
Body Thickness | 6.0 mm |
Body Thickness | 0.236 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue