Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 23 mm |
---|---|
Overall Diameter | 0.906 in |
Overall Height | 10.3 mm |
Overall Height | 0.406 in |
Color | White |
Fitting Style | Push-Fit |
Full Material | Heat-Stabilized Nylon 6/6 |
Material | Nylon |
Special Features | Heat-Stabilized |
Thread Diameter | 23.0 mm |
Thread Diameter | 0.906 in |
Thread Length | 10.3 mm |
Thread Length | 0.406 in |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue