Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 27.4 mm |
---|---|
Overall Diameter | 1.078 in |
Overall Height | 27.38 mm |
Overall Height | 1.078 in |
Color | Natural |
Fitting Style | Push-Fit |
Full Material | Nylon 6/6 |
Material | Nylon |
Special Features | Heat-Stabilized |
Thread Diameter | 22.2 mm |
Thread Diameter | 0.874 in |
Thread Length | 0.8 mm |
Thread Length | 0.031 in |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue