Quantity | Unit price |
---|---|
1000 - 9999 | $0.1303 |
10000 - 24999 | $0.1185 |
25000 + | $0.1086 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Height | 2.4 mm |
---|---|
Head Height | 0.095 in |
Lip Height | 1 mm |
Lip Height | .040 in |
Shoulder Diameter | 4.9 mm |
Shoulder Diameter | .194 in |
Shoulder Length | 7.4 mm |
Shoulder Length | 0.290 in |
Thread Length | 5.1 mm |
Thread Length | 0.200 in |
Thread Size | 6-32 |
Drive Type | Crossed Drive |
Screw Type | Shoulder Screw |
Material | Carbon Steel |
Full Material | 1022 Carbon Steel |
Finish | Zinc-Plated |
For Use With | VG-2;VG-4 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue