Vinyl coating provides a more permanent solution for protecting cables against vibration. The screw mount area is bare to ensure firm tightening.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Adjustability | Hole Diameter | Maximum Compatible Cable Diameter | Overall Width | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.4478 - $0.6571 | 5000 In stock |
Fixed
|
0.205 in
5.2 mm
|
0.315 in
8.0 mm
|
0.374 in
9.5 mm
|
||||||
$0.4401 - $0.6465 | 36000 In stock |
Fixed
|
0.205 in
5.2 mm
|
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
||||||
$0.4982 - $0.7305 | 1000 In stock |
Fixed
|
0.205 in
5.2 mm
|
0.437 in
11.1 mm
|
0.374 in
9.5 mm
|
||||||
$0.7168 - $1.8492 | 9500 In stock |
Fixed
|
0.205 in
5.2 mm
|
0.689 in
17.5 mm
|
0.5 in
12.7 mm
|
||||||
$0.8696 - $2.2465 | 500 In stock |
Fixed
|
0.205 in
5.2 mm
|
1 in
25.4 mm
|
0.5 in
12.7 mm
|
||||||
NE8 | $0.4997 - $0.7337 | 3000 In stock |
Fixed
|
0.205 in
5.2 mm
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
|||||
$0.5197 - $0.7627 | 1000 In stock |
Fixed
|
0.205 in
5.2 mm
|
0.563 in
14.3 mm
|
0.374 in
9.5 mm
|
||||||
$0.8831 - $1.297 | In production |
Fixed
|
0.205 in
5.2 mm
|
0.626 in
15.9 mm
|
0.374 in
9.5 mm
|
||||||
$0.969 - $2.5063 | In production |
Fixed
|
0.205 in
5.2 mm
|
1.252 in
31.8 mm
|
0.5 in
12.7 mm
|
||||||
NE3 | $0.4357 - $0.6404 | 47000 In stock |
Fixed
|
0.205 in
5.2 mm
|
0.189 in
4.8 mm
|
0.374 in
9.5 mm
|
|||||
$0.4647 - $0.6817 | 4000 In stock |
Fixed
|
0.205 in
5.2 mm
|
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
||||||
NE18 | $0.9139 - $2.3688 | 1500 In stock |
Fixed
|
0.205 in
5.2 mm
|
1.126 in
28.6 mm
|
0.5 in
12.7 mm
|
|||||
$0.8192 - $2.1243 | 1500 In stock |
Fixed
|
0.205 in
5.2 mm
|
0.752 in
19.1 mm
|
0.5 in
12.7 mm
|
||||||
$0.8497 - $2.2006 | 500 In stock |
Fixed
|
0.205 in
5.2 mm
|
0.874 in
22.2 mm
|
0.5 in
12.7 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue