Menu Search

Weld Cup - Compatible Inside Diameter - 31.8 mm | 1.250 in ; Material - HDPE

High Density Polyethylene H x W Weld Cup adds strength and protection to 31.8 mm | 1.250 in metal base glides.
Item code:

WCG1300B

17951 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 349 $0.3709
350 - 699 $0.2665
700 - 1399 $0.1864
1400 - 2799 $0.1328
2800 - 13999 $0.1062
14000 - 27999 $0.101
28000 + $0.0958
Standard pack: 2800

Order any quantity

Total price:

$0.37

1 x $0.3709

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Inside Diameter 1.250 in
Hole Size 0.094 in
Color Natural
Full Material High-Density Polyethylene
Material HDPE
Style 2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us