Quantity | Unit price |
---|---|
1 - 9 | $10.57 |
10 - 24 | $10.05 |
25 + | $9.04 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Nose Diameter | 12.7 mm |
---|---|
Nose Diameter | 0.500 in |
Nose Length | 15.9 mm |
Nose Length | 0.625 in |
Finish | Zinc-Plated |
Knob Material | Polypropylene |
Knob Color | Black |
Tip Shape | Tapered |
Pin Material | Steel |
Overall Length | 93.5 mm |
Overall Length | 3.680 in |
Barrel Diameter | 25.4 mm |
Barrel Diameter | 1.000 in |
Barrel Height | 38.1 mm |
Barrel Height | 1.500 in |
Lock Out Option | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue