Quantity | Unit price |
---|---|
1 - 12 | $3.10 |
13 - 24 | $2.64 |
25 - 49 | $2.20 |
50 - 249 | $1.79 |
250 - 499 | $1.68 |
500 - 749 | $1.59 |
750 - 999 | $1.48 |
1000 + | $1.41 |
Overall Diameter | 10 mm |
---|---|
Overall Diameter | 0.394 in |
Overall Length | 60 mm |
Overall Length | 2.362 in |
Overall Width | 12.5 mm |
Overall Width | 0.492 in |
Pin Diameter | 6 mm |
Pin Diameter | 0.236 in |
Body Material | Steel |
Material | Steel |
Pin Material | Steel |
Washer Material | Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue