Quantity | Unit price |
---|---|
1 - 6 | $7.54 |
7 - 12 | $6.47 |
13 - 24 | $5.39 |
25 - 124 | $4.32 |
125 - 249 | $4.09 |
250 - 374 | $3.87 |
375 - 499 | $3.67 |
500 + | $3.46 |
Overall Diameter | 16 mm |
---|---|
Overall Diameter | 0.630 in |
Overall Length | 100 mm |
Overall Length | 3.937 in |
Overall Width | 20 mm |
Overall Width | 0.787 in |
Pin Diameter | 10 mm |
Pin Diameter | 0.394 in |
Body Material | Steel |
Material | Steel |
Pin Material | Steel |
Washer Material | Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue