Menu Search

Cable Clamp - Screw Mount, Wire Harness - Black ; Hole Diameter - 5.2 mm | 0.204 in ; Material Flammability Standard - UL94 V-2 ; Nylon 6/6

Wire Harness Cable can be preinstalled on to the chassis and cables inserted at a later time. Cables can be removed for wiring change or replacements. Heat resistance flame rating.
Item code:

WHC-1000-01BK

99500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 9999 $0.5857
10000 - 24999 $0.2876
25000 + $0.2637
Standard pack: 500

Order in multiple of 500

Total price:

$292.85

500 x $0.5857

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Length 1.531 in
Base Width 0.500 in
Compatible Cable Diameter Range 1.000 in
Hole Diameter 0.204 in
Length to Hole Center 0.190 in
Maximum Compatible Cable Diameter 1.000 in
Maximum Operating Temperature 185 °F
Minimum Operating Temperature -40 °F
Operating Temperature Range -40 - 185 °F
Color Black
Material Flammability Standard UL94 V-2
Mounting Method Screw
Style 1
UL/CSA Description UL E71558

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us