Quantity | Unit price |
---|---|
1 - 9 | $2.75 |
10 - 24 | $2.47 |
25 + | $2.10 |
Wire Diameter | 1.2 mm |
---|---|
Wire Diameter | 0.046 in |
Cable Length | 304.8 mm |
Cable Length | 12.0 in |
Cable-Coated Diameter | 1.6 mm |
Cable-Coated Diameter | 0.062 in |
Terminus 1 | 3/4 Loop |
Terminus 2 | #10 Stake Eye |
Coating Material | PVC |
Coating Color | Clear |
Material | Galvanized Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue