Menu Search

Wire Rope Lanyard - Wire Diameter - 1.2 mm | 0.046 in; Cable Length - 304.8 mm | 12.0 in; Galvanized Steel

Wire Lanyard featuring 7x7 aircraft cable which is strong and flexible. Ideal for tethering and loss prevention. This is made from galvanized steel, with a PVC jacket. Features a Loop and Stake Eye terminus. The Stake Eye is made from Nickel-Plated Steel.
Item code:

LN3/64120003EGP

300 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $2.75
10 - 24 $2.47
25 + $2.10
Standard pack: 1

Order in multiple of 1

Total price:

$2.75

1 x $2.75

Specifications

Imperial
Metric
SKU attributes
Wire Diameter 0.046 in
Cable Length 12.0 in
Cable-Coated Diameter 0.062 in
Terminus 1 3/4 Loop
Terminus 2 #10 Stake Eye
Coating Material PVC
Coating Color Clear
Material Galvanized Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us