Menu Search

Wire Saddle - Inside Height - 18.7 mm | 0.738 in ; Inside Width - 11.1 mm | 0.438 in

This locking Wire Saddle snap locks into a hole and is arrowhead mounted, it is made using Natural UL rated Nylon.
Item code:

22LGWH450750

11000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.142
10000 - 24999 $0.1363
25000 + $0.1311
Standard pack: 1000

Order in multiple of 1000

Total price:

$142.00

1000 x $0.142

Useful Information

Documents

Certificates

Specifications

Imperial
Metric
SKU attributes
Compatible Hole Diameter 0.187 in
Compatible Panel Thickness Range 0.090 in
Depth 0.220 in
Height 1.078 in
Inside Height 0.738 in
Inside Width 0.438 in
Maximum Compatible Panel Thickness 0.090 in
Maximum Panel Thickness 0.090 in
Overall Width 0.219 in
Panel Thickness Range 0.090 in
Color Natural
Fitting Style Push-In
Full Material Nylon 6/6
Material Nylon
Material Flammability Standard UL94 V-2
Saddle Type Rectangular;Locking

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us