Quantity | Unit price |
---|---|
1000 - 9999 | $0.1066 |
10000 - 24999 | $0.1024 |
25000 + | $0.0984 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 4.7 mm |
---|---|
Compatible Hole Diameter | 0.187 in |
Height | 29.8 mm |
Height | 1.172 in |
Inside Height | 15.2 mm |
Inside Height | 0.600 in |
Inside Width | 9.5 mm |
Inside Width | 0.375 in |
Maximum Compatible Panel Thickness | 6.4 mm |
Maximum Compatible Panel Thickness | 0.250 in |
Color | Natural |
Fitting Style | Push-In |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Saddle Type | Rectangular |
UL/CSA Description | UL E71558 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue