Side-Entry Wire Saddles are ideal when space may be restricted and therefore side-entry is required.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Compatible Panel Thickness Range | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.1554 - $0.1682 | 25000 In stock |
|
|
||||||||
$0.1494 - $0.1619 | 12000 In stock |
|
|
||||||||
$0.0894 - $0.1073 | 19000 In stock |
0.189 in
4.8 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||||||||
$1.1357 - $2.2781 | 2400 In stock |
|
|
||||||||
$0.0983 - $0.1179 | In production |
0.189 in
4.8 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||||||||
$0.1232 - $0.1477 | In production |
0.224 in
5.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
||||||||
22SEWC750100 | $0.9842 - $1.9742 | 1500 In stock |
0.252 in
6.4 mm
|
|
|||||||
$0.1105 - $0.1327 | 9000 In stock |
0.189 in
4.8 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||||||||
WS-SE-A-3-01 | $0.0873 - $0.1046 | In production |
0.189 in
4.8 mm
|
0.024 - 0.071 in
0.6 - 1.8 mm
|
|||||||
$0.0864 - $0.1036 | 174000 In stock |
0.185 in
4.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||||||||
WS-SE1-2-01 | $0.1855 - $0.2226 | 2000 In stock |
0.138 in
3.5 mm
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
|||||||
$0.1948 - $0.2338 | 6000 In stock |
0.138 in
3.5 mm
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
||||||||
$0.176 - $0.2112 | 82000 In stock |
0.185 in
4.7 mm
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
||||||||
WS-SE-A-1-19 | $0.1068 - $0.1634 | 40000 In stock |
0.185 in
4.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
|||||||
WS-SE-A-3-19 | $0.1134 - $0.1361 | In production |
0.189 in
4.8 mm
|
0.024 - 0.071 in
0.6 - 1.8 mm
|
|||||||
WS-SE1-1-01 | $0.1768 - $0.212 | 11000 In stock |
0.138 in
3.5 mm
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
|||||||
$0.1699 - $0.2038 | 33000 In stock |
0.185 in
4.7 mm
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
||||||||
$0.0986 - $0.1182 | In production |
0.224 in
5.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
||||||||
$0.1837 - $0.2204 | 4000 In stock |
0.315 in
8.0 mm
|
0.063 - 0.102 in
1.6 - 2.6 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue