Quantity | Unit price |
---|---|
1000 - 9999 | $0.2006 |
10000 - 24999 | $0.1458 |
25000 + | $0.1338 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 11.1 mm |
---|---|
Compatible Cable Diameter Range | 0.437 in |
Compatible Hole Diameter | 6.4 mm |
Compatible Hole Diameter | 0.252 in |
Compatible Panel Thickness Range | 1.3 - 1.5 mm |
Compatible Panel Thickness Range | 0.051 - 0.059 in |
Maximum Compatible Cable Diameter | 11.1 mm |
Maximum Compatible Cable Diameter | 0.437 in |
Maximum Compatible Panel Thickness | 1.5 mm |
Maximum Compatible Panel Thickness | 0.059 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Compatible Panel Thickness | 1.3 mm |
Minimum Compatible Panel Thickness | 0.051 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Overall Height | 24.7 mm |
Overall Height | 0.972 in |
Overall Width | 5.1 mm |
Overall Width | 0.201 in |
Color | Natural |
Full Material | Polyamide 6.6 |
Material | PA |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Push In |
UL/CSA Description | UL E71558 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue