For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(5 product groups)
Adjustable Torque Hinges operate with a single torque adjustment using the screw. Torque Hinges are used to hold doors or panels in position.
Our range features a Black Powder Coated Adjustable Torque Hinge that is surface mounted, which features a body made from 30% Glass Filled Polyamide 6 DIN-EN ISO 1043-1, with Stainless Steel AISI 304 screws and nuts. The hinge torque can be adjusted using a screw, and the hinge rotation is 180 degrees. The hinge is installed and secured using M4 and M6 screws. This hinge provides position control. The torque values available are 0.8Nm and 4.0 Nm. The working temperature is 23F up to 149F.
Also featured are Indexing (Detent) Hinges also made from 30% Glass Filled Polyamide 6, that is black in appearance. They have a Steel EKN6222 pin. The indexing feature allows the hinge to hold its position at the specified angle. Positions available included; 80, 115 and 150 degree angles, as well as a non-indexed option.
This product range also includes Leaf Hinges with a Black Powder Coated Steel body and Stainless Steel pin material. These hinges are generally used for plain or flush mounted, isolated doors. They are ideal for applications including; generators, machinery covers and electric panels. The maximum hinge rotation is 270 degrees, and they are designed for left and right hand applications. M8 x 12mm coach bolts are supplied.
Metal Leaf Hinges are available for applications for flush-mounted doors with countersunk mounting holes. The range of Die-Cast Zinc Alloy hinges have a maximum rotation of 270 degrees and there are a number of types available. We also offer ranges in Premium, Round and Square Stainless Steel Hinges. The range of Flat Hinges operate with Stainless Steel Pin and come in either Steel with a Black Coated Finish or in Die-Cast Zinc Alloy and Delrin Bearing. The Steel hinges offer a very strong tamperproof hinge on a 270 degree rotational angle and is supplied with M8 x 12mm fasteners. The Zinc hinge is on a 180 degree rotational angle.
Metal Leaf Hinges are available for applications for flush-mounted doors with half countersunk mounting holes on one side of the component and half- threaded studs on the other. The range of Die-Cast Zinc Alloy hinges have a maximum rotation of 270 degrees and there are a number of types available.
Metal Leaf Hinges are available for applications for flush-mounted doors with threaded stud installations. The range of Die-Cast Zinc Alloy hinges have a maximum rotation of 270 degrees and there are a number of types available all in either a Chrome-Plated or Black Powder Coated Finish
Lift-Off Screw Mount Hinges are easy lift-off function. They come in stainless steel and steel with either a zinc-plated or black powder coated finish. They have an hinge rotation angle of 180 degree. The design is drilled to be screwed to the frame.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue