For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(5 product groups)
A Compression Draw Latch, also know as Over Center Compression Lever, provides a reliable solution for holding doors and panels shut while, at the same time, eliminating noise, panel movement, or rattling that can be caused by vibrations.
The Over Center Latch design has a low profiles, and the keeper is concealed and fixed under the latch, helping to aid this design feature.
The Draw Latches handle is made from Black Powder Coated Zinc, which benefits from non-corrosive properties. Over Center Latches are easy to use, and provide good gasket compression.
Our Draw Latch range has locking and non-locking options. The keyed version is supplied with two keys, for added convenience.
This selection of Draw Latches includes Rubber Draw Latches and Stainless Steel Toggle Latches.
The Rubber Latches are Black in appearance. They have a Stainless Steel mount material and can be adjusted. They are suitable for M4 (#8) hole sizes. The Stainless Steel Latches have a Zinc Plated finish. They are available with padlocking and non padlocking options.
These Latch Keepers have a keeper that is concealed and fixed under the latch, which gives these snap down draw latches a low profile design.
T Handle Latch, also called Locking Recessed T Handle or Heavy Duty T-Handle Latch, are a type of recessed latch used for applications where flush mounting is required.
This Recessed Latches range features a Flush Latch Handle made from Stainless Steel with a Natural appearance. The T-Handle Latch is suitable for heavy duty applications and can be universally mounted.
Also known as a Recessed Cup Handle, the latch is IP54, NEMA 3, DIN-EN 1774 rated.
Latch and Lock Keys are specific to their parent part for additional security and will often need to be ordered separately. All of the keys for our locks and latches are available here.
Slide Latches are an easy fixing, with quick slide movement release catch that can be used on panel doors. Our Plastic Slide Snap Lock latches offer a neat appearance that is flush to the assembly.
Our Sliding Snap Latch range includes Slide Locks and Latches made from 30% Glass Filled Polyamide 6. They feature a two-piece design that eliminates paint problems on doors. They feature clips on the body making them easy to assemble and two keys are supplied with every lock. Also included are Sliding Snap Door Latches (including Mini Snap Latch options) made from Acrylonitrile Butadiene Styrene (ABS).
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue