For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(3 product groups)
PCB fan mounts, also referred to as fan brackets or fan clips, are hardware components employed to securely attach a cooling fan onto a printed circuit board (PCB) or other surfaces. They possess a specific design aimed at firmly securing the fan, thus enabling it to effectively dissipate heat generated by electronic components. These mounts also play a role in mitigating noise stemming from fan vibration.
Utilizing fan mounts serves to prevent the fan from vibrating or shifting, which could potentially lead to decreased cooling efficiency or even damage to the fan or other components. Furthermore, their use aids in maintaining a steady airflow pattern, thereby further enhancing the fan's cooling performance.
Fan Mounts can help reduce noise caused by vibration of the fan. Our Rubber Fan Mounts are made from either EPDM Rubber or Silicone Rubber, both available in a choice of Shore A ratings.
Fan accessories provide protection and mounting for small DC and AC fans, suitable for industrial and computing applications. Rubber Fan Mounts offer a simpler, faster installation method than conventional screw mounts.
Fan Mounts have a high elongation rubber for easy fan mounting and component assembly, and provide shock and vibration protection. They are ideal for the cooling of electronic applications. Easy and quick to install, they offer optimum prevention from dust ingress and protections to the user from accidental damage and bodily harm.
Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts. Fan Mounts have a high elongation rubber for easy fan mounting and component assembly and provides shock and vibration protection. They are ideal for the cooling of electronic applications with a protection solution and are simple to install while providing prevention of dust ingress and protection to the user from accidental damage and bodily harm
These Silicone Rubber fan mounts has ribs along the length of them that will fit fans from .39 in - 2.00 in thick. They eliminate the need for screws and nuts and provide easy assembly when mounting in restricted spaces. To save space, the end can be cut off after installed
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue