Menu Search

Compression Latches - Adjustable

In production

Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.

The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.

The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish Options: Chrome Plated, Powder Coating, Matt and Stainless Steel
  • Left Hand and Right Hand mounting

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
87 results
Product SKUs information
Item Code Price range Availability Mounting Hole Width Maximum Compression Mounting Orientation Latch Material Key Type Maximum Compatible Door Thickness View
$28.5488 - $31.6331 Request the lead time here
20.2 mm
6.0 mm
Left Handed
Zamak
No Key
32.0 mm
$28.0431 - $51.6584 Request the lead time here
20.2 mm
6.0 mm
Left Handed
Zamak
Double Bit Key
18.0 mm
$26.191 - $29.0206 Request the lead time here
20.2 mm
6.0 mm
Left Handed
Zamak
Square Key
18.0 mm
$24.8712 - $45.8152 Request the lead time here
20.2 mm
6.0 mm
Left Handed
Zamak
Double Bit Key
18.0 mm
$17.9551 - $33.0752 Request the lead time here
19.2 mm
6.0 mm
Left Handed
Zamak
Tubular Key
18.0 mm
$24.8712 - $45.8152 Request the lead time here
20.2 mm
6.0 mm
Left Handed
Zamak
Triangle Key
18.0 mm
$20.7738 - $38.2675 Request the lead time here
19.2 mm
6.0 mm
Left Handed
Zamak
Square Key
18.0 mm
$20.4261 - $22.6328 Request the lead time here
19.2 mm
6.0 mm
Left Handed
Zamak
Square Key
18.0 mm
$26.7551 - $49.2858 Request the lead time here
19.2 mm
6.0 mm
Left Handed
Zamak
Hex Key
18.0 mm
$26.1899 - $29.0193 Request the lead time here
20.2 mm
6.0 mm
Left Handed
Zamak
Tubular Key
18.0 mm
$29.1949 - $32.3489 Request the lead time here
19.2 mm
6.0 mm
Left Handed
Zamak
Tubular Key
18.0 mm
$26.8187 - $49.4028 Request the lead time here
19.2 mm
6.0 mm
Left Handed
Zamak
Hex Key
18.0 mm
$24.6224 - $45.3571 Request the lead time here
20.2 mm
6.0 mm
Left Handed
Zamak
Triangle Key
18.0 mm
$26.7551 - $49.2858 Request the lead time here
19.2 mm
6.0 mm
Left Handed
Zamak
Double Bit Key
18.0 mm
$24.5468 - $45.2178 Request the lead time here
20.2 mm
6.0 mm
Left Handed
Zamak
Double Bit Key
18.0 mm
$27.0896 - $49.9019 Request the lead time here
19.2 mm
6.0 mm
Left Handed
Zamak
Hex Key
18.0 mm
$22.8098 - $42.0181 Request the lead time here
20.2 mm
6.0 mm
Left Handed
Zamak
Double Bit Key
18.0 mm
$17.9551 - $33.0752 Request the lead time here
19.2 mm
6.0 mm
Left Handed
Zamak
Tubular Key
18.0 mm
$20.4209 - $37.6174 Request the lead time here
20.2 mm
6.0 mm
Left Handed
Zamak
Square Key
18.0 mm
$24.6224 - $45.3571 Request the lead time here
20.2 mm
6.0 mm
Left Handed
Zamak
Double Bit Key
18.0 mm
  • of 5
Compression Cam Latch - Mounting Hole Length - 22.2 mm | 0.874 in; Mounting Hole Width - 20.2 mm | 0.795 in; Steel

3402120702E

Price Range
$31.6331 - $28.5488

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Colour
    Black
  • Finish
    Powder Coated
  • Handle Type
    Non-Locking Handle
  • Housing Material
    Zamak
Compression Cam Latch - Double Bit Key; ; Steel

0402111302E

Price Range
$51.6584 - $28.0431

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Chrome Plated
  • Handle Type
    Key Operated Handle
  • Housing Material
    Zamak
  • Latch Material
    Zamak
Compression Cam Latch - Square Key; Maximum Grip : 71.0 mm | 2.795 in; Steel

0402112802E

Price Range
$29.0206 - $26.191

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Chrome Plated
  • Handle Type
    Key Operated Handle
  • Housing Material
    Zinc Alloy
  • Latch Material
    Zamak
Compression Cam Latch - Double Bit Key; Maximum Grip : 85.0 mm | 3.346 in; Steel

0402111303E

Price Range
$45.8152 - $24.8712

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Chrome Plated
  • Handle Type
    Key Operated Handle
  • Housing Material
    Zinc Alloy
  • Latch Material
    Zamak
Compression Cam Latch - Tubular Key; Maximum Grip : 85.0 mm | 3.346 in; Steel

0404119303E

Price Range
$33.0752 - $17.9551

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Chrome Plated
  • Handle Type
    Key Operated Handle
  • Housing Material
    Zinc Alloy
  • Latch Material
    Zamak
Compression Cam Latch - Triangle Key; Maximum Grip : 85.0 mm | 3.346 in; Steel

0402113703E

Price Range
$45.8152 - $24.8712

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Chrome Plated
  • Handle Type
    Key Operated Handle
  • Housing Material
    Zinc Alloy
  • Latch Material
    Zamak
Compression Cam Latch - Square Key; Maximum Grip : 57.0 mm | 2.244 in; Steel

0404122701E

Price Range
$38.2675 - $20.7738

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Colour
    Black
  • Finish
    Powder Coated
  • Handle Type
    Key Operated Handle
  • Housing Material
    Zinc Alloy
Compression Cam Latch - Square Key; Maximum Grip : 85.0 mm | 3.346 in; Steel

0404122703E

Price Range
$22.6328 - $20.4261

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Colour
    Black
  • Finish
    Powder Coated
  • Handle Type
    Key Operated Handle
  • Housing Material
    Zinc Alloy
Compression Cam Latch - Hex Key; Maximum Grip : 71.0 mm | 2.795 in; Steel

0404116802E

Price Range
$49.2858 - $26.7551

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Chrome Plated
  • Handle Type
    Key Operated Handle
  • Housing Material
    Zinc Alloy
  • Latch Material
    Zamak
Compression Cam Latch - Tubular Key; Maximum Grip : 71.0 mm | 2.795 in; Steel

0402129302E

Price Range
$29.0193 - $26.1899

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Colour
    Black
  • Finish
    Powder Coated
  • Handle Type
    Key Operated Handle
  • Housing Material
    Zinc Alloy
Compression Cam Latch - Tubular Key; Maximum Grip : 85.0 mm | 3.346 in; Steel

0404129303E

Price Range
$32.3489 - $29.1949

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Colour
    Black
  • Finish
    Powder Coated
  • Handle Type
    Key Operated Handle
  • Housing Material
    Zinc Alloy
Compression Cam Latch - Hex Key; Maximum Grip : 85.0 mm | 3.346 in; Steel

0404116803E

Price Range
$49.4028 - $26.8187

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Chrome Plated
  • Handle Type
    Key Operated Handle
  • Housing Material
    Zinc Alloy
  • Latch Material
    Zamak
Compression Cam Latch - Triangle Key; Maximum Grip : 85.0 mm | 3.346 in; Steel

0402123703E

Price Range
$45.3571 - $24.6224

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Colour
    Black
  • Finish
    Powder Coated
  • Handle Type
    Key Operated Handle
  • Housing Material
    Zinc Alloy
Compression Cam Latch - Double Bit Key; Maximum Grip : 71.0 mm | 2.795 in; Steel

0404121302E

Price Range
$49.2858 - $26.7551

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Colour
    Black
  • Finish
    Powder Coated
  • Handle Type
    Key Operated Handle
  • Housing Material
    Zinc Alloy
Compression Cam Latch - Double Bit Key; Maximum Grip : 71.0 mm | 2.795 in; Steel

0402121302E

Price Range
$45.2178 - $24.5468

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Colour
    Black
  • Finish
    Powder Coated
  • Handle Type
    Key Operated Handle
  • Housing Material
    Zinc Alloy
Compression Cam Latch - Hex Key; Maximum Grip : 85.0 mm | 3.346 in; Steel

0404126803E

Price Range
$49.9019 - $27.0896

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Colour
    Black
  • Finish
    Powder Coated
  • Handle Type
    Key Operated Handle
  • Housing Material
    Zinc Alloy
Compression Cam Latch - Double Bit Key; Maximum Grip : 57.0 mm | 2.244 in; Steel

0402111301E

Price Range
$42.0181 - $22.8098

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Chrome Plated
  • Handle Type
    Key Operated Handle
  • Housing Material
    Zinc Alloy
  • Latch Material
    Zamak
Compression Cam Latch - Tubular Key; Maximum Grip : 57.0 mm | 2.244 in; Steel

0404119301E

Price Range
$33.0752 - $17.9551

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Chrome Plated
  • Handle Type
    Key Operated Handle
  • Housing Material
    Zinc Alloy
  • Latch Material
    Zamak
Compression Cam Latch - Square Key; Maximum Grip : 57.0 mm | 2.244 in; Steel

0402122801E

Price Range
$37.6174 - $20.4209

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Colour
    Black
  • Finish
    Powder Coated
  • Handle Type
    Key Operated Handle
  • Housing Material
    Zinc Alloy
Compression Cam Latch - Double Bit Key; Maximum Grip : 85.0 mm | 3.346 in; Steel

0402121303E

Price Range
$45.3571 - $24.6224

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Colour
    Black
  • Finish
    Powder Coated
  • Handle Type
    Key Operated Handle
  • Housing Material
    Zinc Alloy