Menu Search

Grease Nipple Cap - Inside Diameter 6.0 mm | 0.236 in ; Washer Hole Diameter 6.4 mm | 0.252 in ; Strap Length 29.5 mm | 1.161 in

Grease nipple cap is designed to be attached to the base and protect grease nipples from dirt and contaminants. It is an economical solution for use in the automotive and construction industries. The cap is knurled for easy gripping and has a retaining washer to keep it in place. Red made from LDPE.
Item code:

087063000503

7003 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 + $0.2053
Standard pack: 250

Order in multiple of 250

Total price

$51.33

250 x $0.2053

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material Low Density Polyethylene
Strap Location Bottom

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us