Menu Search

Metal One-Piece Pull Handles - Mounting Hole Distance - 180.0 mm | 7.087 in ; Thread Size - M5 ; Mount Type - Threaded Hole;Back Mount ; Handle Material - Aluminium

Pull Handle features an all-metal design. The female right angle shape has rounded shoulders with threaded mounting holes at their base. It provides a neat and tidy appearance and can be applied for machinery covers, storage units and access panels. Natural made from Aluminium.
Item code:

463307

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $49.2129
50 + $46.7523
Standard pack: 10

Order in multiple of 10

Total price

$492.13

10 x $49.2129

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Handle Material Aluminium
Handle Style Pull
Mount Type Threaded Hole;Back Mount
Thread Size M5

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us