Menu Search

Pull Handle - Steel ; ; Handle Length 180.0 mm | 7.087 in

Hinged handle with spring arrestment in extended and flush positions. Made from mild steel with a plastic grip 180 degree swing handle.
Item code:

463400

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 - 9 $150.156
10 - 49 $142.6483
50 + $135.5158
Standard pack: 2

Order in multiple of 2

Total price

$300.31

2 x $150.156

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10 x 1.0
Handle Colour Black
Full Material Mild Steel;Plastic Grip
Handle Finish No Finish
Handle Shape Rectangular
Mount Type Through Hole
Number of Mounting Holes 2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us