Menu Search

Push Fit Feet -

Ideal for housings and cases, these Grommet Feet are easy to fit - simply push into the punched or drilled holes. Made from Black PVC.
Item code:

1347530

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 $0.2423
2000 - 19999 $0.1384
20000 + $0.1316
Standard pack: 2000

Order in multiple of 200

Total price

$48.46

200 x $0.2423

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Polyvinyl Chloride
Base Material PVC
Base Shape Round
Colour Black
Full Material Polyvinyl Chloride
Material PVC

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us