Menu Search

Push-In Rivets - Drive Fasteners

In stock

Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.

Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating, Polyoxymethylene (POM) that are available in Black and Natural, and Nylon 6/6 in Black and Natural that offer a flame resistance rating of UL94 V0.
Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the requirement of installation tools. They can be used as an effective, decorative hole plug.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
30 results
Product SKUs information
Item Code Price range Availability Rivet Type Compatible Hole Diameter Colour Material Head Diameter Maximum Compatible Panel Thickness View
$0.0544 - $0.0573 1023 In stock
Drive Fastener
Natural
Acetal
10.0 mm
5.5 mm
$0.058 - $0.061 1018 In stock
Drive Fastener
Natural
Acetal
12.0 mm
6.5 mm
$0.0583 - $0.0612 Request the lead time here
Drive Fastener
Natural
Nylon 6/6
11.0 mm
5.5 mm
$0.0588 - $0.0619 29 In stock
Drive Fastener
Natural
Acetal
11.0 mm
5.5 mm
$0.0627 - $0.066 Request the lead time here
Drive Fastener
Natural
Nylon 6/6
12.0 mm
9.0 mm
$0.0608 - $0.064 1030 In stock
Drive Fastener
Natural
Acetal
14.0 mm
7.0 mm
$0.045 - $0.0473 25 In stock
Drive Fastener
Natural
Acetal
9.0 mm
5.0 mm
$0.0617 - $0.0648 Request the lead time here
Drive Fastener
Natural
Nylon 6/6
12.0 mm
6.5 mm
$0.0526 - $0.0554 Request the lead time here
Drive Fastener
Natural
Nylon 6/6
9.0 mm
5.0 mm
$0.1048 - $0.1104 Request the lead time here
Drive Fastener
Natural
Nylon 6/6
14.0 mm
7.0 mm
$0.0484 - $0.0509 1020 In stock
Drive Fastener
Natural
Acetal
12.0 mm
9.0 mm
$0.0631 - $0.0664 Request the lead time here
Drive Fastener
Natural
Nylon 6/6
10.0 mm
5.5 mm
$0.0074 - $0.0082 1010 In stock
Drive Fastener
Black
POM
8.0 mm
4.5 mm
$0.0311 - $0.0327 1008 In stock
Drive Fastener
Natural
POM
9.0 mm
5.0 mm
$0.0412 - $0.0433 1009 In stock
Drive Fastener
Black
POM
10.0 mm
5.5 mm
$0.0431 - $0.0454 1009 In stock
Drive Fastener
Black
POM
12.0 mm
9.0 mm
$0.029 - $0.0304 1016 In stock
Drive Fastener
Natural
POM
10.0 mm
5.5 mm
$0.0344 - $0.0362 1010 In stock
Drive Fastener
Black
POM
10.0 mm
5.5 mm
$0.0527 - $0.0555 1011 In stock
Drive Fastener
Natural
POM
14.0 mm
7.0 mm
$0.0464 - $0.0488 1010 In stock
Drive Fastener
Natural
POM
12.0 mm
9.0 mm
  • of 2
Push-In Rivet Drive Fastener - Natural; Acetal ; ; Compatible Panel Thickness Range 1.0 - 5.5 mm | 0.039 - 0.217 in

DF-137-030

Price Range
$0.0573 - $0.0544

Stock Levels
1023 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Acetal
  • Rivet Type
    Drive Fastener
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    15.0 mm
Push-In Rivet Drive Fastener - Natural; Acetal ; ; Compatible Panel Thickness Range 1.5 - 6.5 mm | 0.059 - 0.256 in

DF-137-040

Price Range
$0.061 - $0.058

Stock Levels
1018 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Acetal
  • Rivet Type
    Drive Fastener
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    17.0 mm
Push-In Rivet Drive Fastener - Natural; Nylon 6/6 ; ; Compatible Panel Thickness Range 1.0 - 5.5 mm | 0.039 - 0.217 in

DFVO-137-031

Price Range
$0.0612 - $0.0583

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Rivet Type
    Drive Fastener
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    15.0 mm
Push-In Rivet Drive Fastener - Natural; Acetal ; ; Compatible Panel Thickness Range 1.0 - 5.5 mm | 0.039 - 0.217 in

DF-137-031

Price Range
$0.0619 - $0.0588

Stock Levels
29 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Acetal
  • Rivet Type
    Drive Fastener
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    15.0 mm
Push-In Rivet Drive Fastener - Natural; Nylon 6/6 ; ; Compatible Panel Thickness Range 6.0 - 9.0 mm | 0.236 - 0.354 in

DFVO-137-060

Price Range
$0.066 - $0.0627

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Rivet Type
    Drive Fastener
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    17.5 mm
Push-In Rivet Drive Fastener - Natural; Acetal ; ; Compatible Panel Thickness Range 1.5 - 7.0 mm | 0.059 - 0.276 in

DF-137-050

Price Range
$0.064 - $0.0608

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Acetal
  • Rivet Type
    Drive Fastener
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    19.0 mm
Push-In Rivet Drive Fastener - Natural; Acetal ; ; Compatible Panel Thickness Range 1.0 - 5.0 mm | 0.039 - 0.197 in

DF-137-020

Price Range
$0.0473 - $0.045

Stock Levels
25 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Acetal
  • Rivet Type
    Drive Fastener
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    14.0 mm
Push-In Rivet Drive Fastener - Natural; Nylon 6/6 ; ; Compatible Panel Thickness Range 1.5 - 6.5 mm | 0.059 - 0.256 in

DFVO-137-040

Price Range
$0.0648 - $0.0617

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Rivet Type
    Drive Fastener
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    17.0 mm
Push-In Rivet Drive Fastener - Natural; Nylon 6/6 ; ; Compatible Panel Thickness Range 1.0 - 5.0 mm | 0.039 - 0.197 in

DFVO-137-020

Price Range
$0.0554 - $0.0526

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Rivet Type
    Drive Fastener
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    14.0 mm
Push-In Rivet Drive Fastener - Natural; Nylon 6/6 ; ; Compatible Panel Thickness Range 1.5 - 7.0 mm | 0.059 - 0.276 in

DFVO-137-050

Price Range
$0.1104 - $0.1048

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Rivet Type
    Drive Fastener
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    19.0 mm
Push-In Rivet Drive Fastener - Natural; Acetal ; ; Compatible Panel Thickness Range 6.0 - 9.0 mm | 0.236 - 0.354 in

DF-137-060

Price Range
$0.0509 - $0.0484

Stock Levels
1020 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Acetal
  • Rivet Type
    Drive Fastener
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    17.5 mm
Push-In Rivet Drive Fastener - Natural; Nylon 6/6 ; ; Compatible Panel Thickness Range 1.0 - 5.5 mm | 0.039 - 0.217 in

DFVO-137-030

Price Range
$0.0664 - $0.0631

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Rivet Type
    Drive Fastener
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    15.0 mm
Push-In Rivet Drive Fastener - Black; POM ; ; Compatible Panel Thickness Range 1.0 - 4.5 mm | 0.039 - 0.177 in

137001059905

Price Range
$0.0082 - $0.0074

Stock Levels
1010 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    13.0 mm
Push-In Rivet Drive Fastener - Natural; POM ; ; Compatible Panel Thickness Range 1.0 - 5.0 mm | 0.039 - 0.197 in

137002000005

Price Range
$0.0327 - $0.0311

Stock Levels
1008 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    14.0 mm
Push-In Rivet Drive Fastener - Black; POM ; ; Compatible Panel Thickness Range 1.0 - 5.5 mm | 0.039 - 0.217 in

137003159905

Price Range
$0.0433 - $0.0412

Stock Levels
1009 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    15.0 mm
Push-In Rivet Drive Fastener - Black; POM ; ; Compatible Panel Thickness Range 6.0 - 9.0 mm | 0.236 - 0.354 in

137006059905

Price Range
$0.0454 - $0.0431

Stock Levels
1009 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    18.0 mm
Push-In Rivet Drive Fastener - Natural; POM ; ; Compatible Panel Thickness Range 1.0 - 5.5 mm | 0.039 - 0.217 in

137003000005

Price Range
$0.0304 - $0.029

Stock Levels
1016 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    15.0 mm
Push-In Rivet Drive Fastener - Black; POM ; ; Compatible Panel Thickness Range 1.0 - 5.5 mm | 0.039 - 0.217 in

137003059905

Price Range
$0.0362 - $0.0344

Stock Levels
1010 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    15.0 mm
Push-In Rivet Drive Fastener - Natural; POM ; ; Compatible Panel Thickness Range 1.5 - 7.0 mm | 0.059 - 0.276 in

137005000005

Price Range
$0.0555 - $0.0527

Stock Levels
1011 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    19.0 mm
Push-In Rivet Drive Fastener - Natural; POM ; ; Compatible Panel Thickness Range 6.0 - 9.0 mm | 0.236 - 0.354 in

137006000005

Price Range
$0.0488 - $0.0464

Stock Levels
1010 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyoxymethylene
  • Rivet Type
    Drive Fastener
  • Standards
    REACH, RoHS, UL
  • Anchor Length
    18.0 mm