Menu Search

Anti-Loss Washer - M6; Inside Diameter - 6.2 mm | 0.244 in; 12.7 mm | 0.5 in; Thickness 3.6 mm | 0.142 in; Natural; PA

Item code:

016006000001

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 $0.0603
2500 + $0.0573
Standard pack: 500

Order in multiple of 500

Total price

$30.15

500 x $0.0603

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Self Retaining Washer
Full Material Polyamide 66
Colour Natural
Outside Diameter 12.7 mm
Inside Diameter 6.2 mm
Thickness 3.8 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us