Menu Search

Anti-Loss Washer - M10; Inside Diameter - 10.2 mm | 0.402 in; 20.0 mm | 0.787 in; Thickness 5.0 mm | 0.197 in; Natural; PA

Item code:

016010000001

18 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 $0.0846
2500 + $0.0803
Standard pack: 500

Order in multiple of 500

Total price

$42.30

500 x $0.0846

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Self Retaining Washer
Full Material Polyamide 66
Colour Natural
Outside Diameter 20.0 mm
Inside Diameter 10.2 mm
Thickness 5.2 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us