Menu Search

Round Ferrules - Standard - Tube Diameter 32.0 mm | 1.26 in ; Black

This tapered ferrule is made of black PVC to give a neat finish to the end of tubular products of 32.0 mm diameter.
Item code:

1251368

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
40 - 399 $1.1484
400 - 3999 $0.6561
4000 + $0.6234
Standard pack: 400

Order in multiple of 40

Total price

$45.94

40 x $1.1484

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyvinyl Chloride
Colour Black
Fitting Style Push Fit
Tube Diameter 32.0 mm
Inside Height 39.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us