Menu Search

Round Ferrule - Tube Diameter 16.0 mm | 0.63 in ; Black

Standard Round Feet Ferrule with push fit is designed to protect the ends of tubes, bottoms of chairs, tables, and furniture applications from wear and tear caused by contact with the ground. It provides a secure grip and prevents damage to floors or surfaces. Black made from PVC.
Item code:

465366

18 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.959
1000 - 4999 $0.548
5000 + $0.5206
Standard pack: 1000

Order in multiple of 100

Total price

$95.90

100 x $0.959

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyvinyl Chloride
Colour Black
Fitting Style Push Fit
Tube Diameter 16.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us