Menu Search

Round Ferrule - Tube Diameter 25.0 mm | 0.984 in ; Black

Standard Round Feet Ferrule with push fit is designed to protect the ends of tubes, bottoms of chairs, tables, and furniture applications from wear and tear caused by contact with the ground. It provides a secure grip and prevents damage to floors or surfaces. Black made from LDPE.
Item code:

465372

20 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 $0.3834
2000 - 9999 $0.2191
10000 + $0.2081
Standard pack: 2000

Order in multiple of 200

Total price

$76.68

200 x $0.3834

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Black
Fitting Style Push Fit
Tube Diameter 25.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us