Menu Search

Round Ferrule - Tube Diameter 18.0 mm | 0.709 in ; Black

Standard Round Feet Ferrule with push fit is designed to protect the ends of tubes, bottoms of chairs, tables, and furniture applications from wear and tear caused by contact with the ground. It provides a secure grip and prevents damage to floors or surfaces. Black made from LDPE.
Item code:

465377

21 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 $0.2596
2500 - 12499 $0.1483
12500 + $0.1409
Standard pack: 2500

Order in multiple of 250

Total price

$64.90

250 x $0.2596

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Black
Fitting Style Push Fit
Tube Diameter 18.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us