Menu Search

Round Ferrules - Standard - Tube Diameter 28.0 mm | 1.102 in ; White

Standard Round Feet Ferrule with push fit is designed to protect the ends of tubes, bottoms of chairs, tables, and furniture applications from wear and tear caused by contact with the ground. It provides a secure grip and prevents damage to floors or surfaces. White made from LDPE.
Item code:

600253

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 $0.4416
2000 - 9999 $0.2523
10000 + $0.2397
Standard pack: 2000

Order in multiple of 2000

Total price

$88.32

200 x $0.4416

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour White
Fitting Style Push Fit
Tube Diameter 28.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us