Menu Search

Push Fit Feet - ; Base Height - 5.0 mm | 0.197 in ; Base Diameter - 24.0 mm | 0.945 in ; Black ; PVC

Made from Black PVC these Stacking Buffers have a simple push-fit design. They are ideally used for stacking chairs.
Item code:

1251327

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 $0.3872
2500 - 12499 $0.2212
12500 + $0.2102
Standard pack: 2500

Order in multiple of 250

Total price

$96.80

250 x $0.3872

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Head Type Concave Head
Insert Type Push Fit
Material PVC

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us