Menu Search

Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes 5.000 in ; Class Pressure Rating (All) 300

Raised face protectors quickly fit into flange bolt holes. They are weather and petroleum resistant. Requires no fasteners.
Item code:

900099

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $5.0281
1000 - 4999 $2.8732
5000 + $2.7296
Standard pack: 1000

Order in multiple of 1000

Total price

$502.81

100 x $5.0281

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Polyethylene
Class Pressure Rating (All) 300

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us