Quantity | Unit price |
---|---|
100 - 999 | $0.598 |
1000 - 4999 | $0.3417 |
5000 + | $0.3246 |
Ball End Type | Hole |
---|---|
Base Material | Acrylic Based Adhesive |
Colour | Natural |
Material | Nylon |
Mounting Method | Adhesive |
Base Length | 25.4 mm |
Base Length | 1.000 in |
Base Width | 13 mm |
Base Width | 0.512 in |
Compatible Cable Diameter Range | 7.6 - 10.2 mm |
Compatible Cable Diameter Range | 0.300 - 0.400 in |
Maximum Compatible Cable Diameter | 10.2 mm |
Maximum Compatible Cable Diameter | 0.400 in |
Minimum Compatible Cable Diameter | 7.6 mm |
Minimum Compatible Cable Diameter | 0.300 in |
Overall Height | 27.2 mm |
Overall Height | 1.070 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
UL/CSA Description | UL E71558 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.