Metal Leaf Hinges are available for applications for flush mounted doors with countersunk mounting holes. The range of Die-Cast Zinc Alloy hinges have a maximum rotation of 270 degrees and there are a number of types available. We also offer ranges in Premium, Round and Square Stainless Steel Hinges. The range of Flat Hinges operate with Stainless Steel Pin and come in either Steel with a Black Coated Finish or in Die-Cast Zinc Alloy and Delrin Bearing. The Steel hinges offer a very strong tamperproof hinge on a 270 degree rotational angle and is supplied with M8 x 12mm fixings. The Zinc hinge is on a 180 degree rotational angle.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Leaf Thickness | Overall Length | Colour | Finish | Overall Width | View | |
---|---|---|---|---|---|---|---|---|
$11.90 - $12.60 | 810 In stock |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
Black
|
Black Powder Coated
|
2.362 in
60.0 mm
|
||
$15.60 - $16.60 | 100 In stock |
0.157 in
4.0 mm
|
5.315 in
135.0 mm
|
Black
|
Black Powder Coated
|
2.362 in
60.0 mm
|
||
$11.90 - $12.60 | Request the lead time here |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
Black
|
Black Powder Coated
|
2.362 in
60.0 mm
|
||
$14.60 - $15.40 | 74 In stock |
0.157 in
4.0 mm
|
5.512 in
140.0 mm
|
Black
|
Black Powder Coated
|
2.48 in
63.0 mm
|
||
$10.70 - $11.40 | 100 In stock |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
Natural
|
Zinc Plated
|
2.362 in
60.0 mm
|
||
$14.60 - $15.40 | 100 In stock |
0.157 in
4.0 mm
|
5.906 in
150.0 mm
|
Natural
|
Zinc Plated
|
2.48 in
63.0 mm
|
||
$15.60 - $16.60 | 100 In stock |
0.157 in
4.0 mm
|
5.315 in
135.0 mm
|
Natural
|
Zinc Plated
|
2.362 in
60.0 mm
|
||
$15.10 - $16.00 | 100 In stock |
0.157 in
4.0 mm
|
5.315 in
135.0 mm
|
Natural
|
Zinc Plated
|
2.362 in
60.0 mm
|
||
$7.70 - $9.00 | 135 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Silver
|
Chrome Plated
|
2.992 in
76.0 mm
|
||
$7.80 - $9.10 | 150 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Black
|
Black Powder Coated
|
2.992 in
76.0 mm
|
||
$7.70 - $9.00 | 115 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Black
|
Black Powder Coated
|
2.992 in
76.0 mm
|
||
$5.60 - $5.70 | 50 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
Black
|
No Finish
|
1.575 in
40.0 mm
|
||
$12.60 - $14.80 | 120 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Black
|
Black Powder Coated
|
2.362 in
60.0 mm
|
||
$25.70 - $28.10 | 391 In stock |
0.157 in
4.0 mm
|
2.289 in
58.15 mm
|
Silver
|
Natural
|
2.362 in
60.0 mm
|
||
$7.30 - $8.60 | 408 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Silver
|
Chrome Plated
|
2.48 in
63.0 mm
|
||
$7.30 - $8.60 | 41 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Black
|
Black Powder Coated
|
2.48 in
63.0 mm
|
||
$15.60 - $16.60 | 119 In stock |
0.157 in
4.0 mm
|
5.315 in
135.0 mm
|
Black
|
Black Powder Coated
|
2.362 in
60.0 mm
|
||
$15.60 - $16.60 | 105 In stock |
0.157 in
4.0 mm
|
5.906 in
150.0 mm
|
Black
|
Black Powder Coated
|
2.48 in
63.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.