Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.
These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for one-time uses.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Height | Maximum Temperature | Inside Diameter | View | |
---|---|---|---|---|---|---|
$0.4554 - $2.6363 | 9855 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.812 in
20.6 mm
|
||
$0.3834 - $2.2199 | 1500 In stock |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.937 in
23.8 mm
|
||
$0.7859 - $4.55 | 4083 In stock |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.990 in
25.1 mm
|
||
$0.8075 - $4.6743 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
1.125 in
28.6 mm
|
||
$0.9153 - $5.2992 | 250 In stock |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
1.500 in
38.1 mm
|
||
$0.8823 - $5.4509 | 13785 In stock |
1.013 in
25.7 mm
|
600 °F
315.6 °C
|
0.485 in
12.3 mm
|
||
$0.5058 - $3.141 | 1700 In stock |
1.330 in
33.8 mm
|
600 °F
315.6 °C
|
0.294 in
7.5 mm
|
||
$0.7415 - $4.5732 | 851 In stock |
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
0.355 in
9 mm
|
||
$0.857 - $5.3123 | 850 In stock |
1.215 in
30.9 mm
|
600 °F
315.6 °C
|
0.451 in
11.5 mm
|
||
$0.9701 - $6.0051 | 1000 In stock |
1.575 in
40 mm
|
600 °F
315.6 °C
|
0.622 in
15.8 mm
|
||
$0.3372 - $2.0904 | Request the lead time here |
2.000 in
50.8 mm
|
425 °F
218.3 °C
|
0.125 in
3.2 mm
|
||
$0.4274 - $2.633 | 800 In stock |
1.180 in
30 mm
|
600 °F
315.6 °C
|
0.236 in
6 mm
|
||
$0.6909 - $4.2731 | 1035 In stock |
1.180 in
30 mm
|
600 °F
315.6 °C
|
0.315 in
8 mm
|
||
$0.6815 - $4.2266 | 2863 In stock |
0.950 in
24.1 mm
|
600 °F
315.6 °C
|
0.438 in
11.1 mm
|
||
$0.9195 - $5.6819 | 9500 In stock |
1.180 in
30 mm
|
600 °F
315.6 °C
|
0.531 in
13.5 mm
|
||
$1.4181 - $8.7536 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.725 in
18.4 mm
|
||
$0.3021 - $1.749 | Request the lead time here |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.207 in
5.3 mm
|
||
$0.386 - $2.2343 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.302 in
7.7 mm
|
||
$0.2829 - $1.6373 | 9441 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.320 in
8.1 mm
|
||
$0.1751 - $1.0143 | Request the lead time here |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.365 in
9.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.