These Knurled Round Head Thumb Screws are intended for use in situations requiring tool-free installation and removal. Due to the easy-to-grip knurled surface, they are simple to apply and fasten by hand. The oval-shaped knurled head also helps apply pressure uniformly over the surface, decreasing the possibility of damage.
It is resistant to corrosion, wear, lightweight, durable and vibration resistant. Used in applications for furniture assembly, electrical equipment or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Head Diameter | Thread Length | View | |
---|---|---|---|---|---|---|
$0.111 - $0.1524 | 27000 In stock |
#8-32
|
0.425 in
10.8 mm
|
0.750 in
19.1 mm
|
||
$0.114 - $0.1565 | 16000 In stock |
#10-24
|
0.425 in
10.8 mm
|
0.500 in
12.7 mm
|
||
$0.1155 - $0.1586 | 500 In stock |
#10-24
|
0.425 in
10.8 mm
|
1.000 in
25.4 mm
|
||
$0.102 - $0.14 | 4500 In stock |
#4-40 [Form]
|
0.300 in
7.6 mm
|
0.250 in
6.4 mm
|
||
090440050T | $0.1028 - $0.141 | 2000 In stock |
#4-40 [Form]
|
0.300 in
7.6 mm
|
0.500 in
12.7 mm
|
|
$0.1329 - $0.155 | 7000 In stock |
#6-32
|
0.360 in
9.1 mm
|
0.250 in
6.4 mm
|
||
$0.1338 - $0.1559 | 1000 In stock |
#6-32
|
0.360 in
9.1 mm
|
0.500 in
12.7 mm
|
||
$0.108 - $0.1482 | 1000 In stock |
#6-32
|
0.360 in
9.1 mm
|
1.000 in
25.4 mm
|
||
$0.1088 - $0.1493 | 2500 In stock |
#8-32
|
0.425 in
10.8 mm
|
0.250 in
6.4 mm
|
||
$0.1446 - $0.1689 | 7000 In stock |
#8-32
|
0.425 in
10.8 mm
|
0.500 in
12.7 mm
|
||
$0.1118 - $0.1533 | 2500 In stock |
#8-32
|
0.425 in
10.8 mm
|
1.000 in
25.4 mm
|
||
091024075T | $0.1148 - $0.1575 | 6500 In stock |
#10-24
|
0.425 in
10.8 mm
|
0.750 in
19.1 mm
|
|
$0.1163 - $0.1595 | 26500 In stock |
#10-24
|
0.425 in
10.8 mm
|
1.250 in
31.8 mm
|
||
$0.1092 - $0.1497 | 4000 In stock |
#10-32
|
0.425 in
10.8 mm
|
0.375 in
9.5 mm
|
||
$0.1148 - $0.1575 | 25500 In stock |
#10-32
|
0.425 in
10.8 mm
|
0.750 in
19.1 mm
|
||
$0.1205 - $0.1652 | 1500 In stock |
#10-32
|
0.425 in
10.8 mm
|
1.500 in
38.1 mm
|
||
$0.1167 - $0.1602 | 3000 In stock |
1/4-20
|
0.540 in
13.7 mm
|
0.250 in
6.4 mm
|
||
$0.1479 - $0.1725 | 13000 In stock |
1/4-20
|
0.540 in
13.7 mm
|
0.500 in
12.7 mm
|
||
$0.1518 - $0.1769 | 27000 In stock |
1/4-20
|
0.539 in
13.7 mm
|
1 in
25.4 mm
|
||
$0.1574 - $0.1833 | 7000 In stock |
1/4-20
|
0.540 in
13.7 mm
|
1.500 in
38.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.