Menu Search

Push-In Barrel Plugs

In stock

Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.

The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: PP, LDPE
  • Colour: Yellow, Black, Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
145 results
Product SKUs information
Item Code Price range Availability Fitting Diameter View
$0.1364 - $0.1604 1063 In stock
$0.1443 - $0.1697 5400 In stock
$0.2048 - $0.2408 157 In stock
$0.2192 - $0.2567 3275 In stock
$0.3588 - $0.4223 1021 In stock
$0.0566 - $0.0663 4137 In stock
$0.0704 - $0.8744 17836 In stock
0.610 in
$0.0741 - $0.9266 7500 In stock
0.732 in
$0.4223 - $5.2907 1200 In stock
1.360 in
$0.0585 - $0.729 26347 In stock
0.324 in
$0.8613 - $2.3919 3000 In stock
0.335 in
$0.0923 - $1.2218 25668 In stock
0.213 in
$0.2862 - $3.7694 12480 In stock
0.346 in
$0.2748 - $3.6333 500 In stock
0.394 in
$0.1656 - $2.1914 3181 In stock
0.445 in
$0.1791 - $2.3618 1540 In stock
0.539 in
BP1058A $0.1691 - $2.2367 269500 In stock
0.614 in
$1.227 - $3.4079 3785 In stock
0.819 in
$0.213 - $2.8158 6958 In stock
0.882 in
$0.3633 - $4.8138 1833 In stock
1.319 in
  • of 8
Push-In Plug - 11.9 mm; 7.0 mm; LDPE; Black

494370

Price Range
$0.1604 - $0.1364

Stock Levels
1063 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
  • Head Shape
    Flat
  • Material
    LDPE
Push-In Plug - 14.5 mm; 5.5 mm; LDPE; Black

494374

Price Range
$0.1697 - $0.1443

Stock Levels
5400 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
  • Head Shape
    Flat
  • Material
    LDPE
Push-In Plug - 21.7 mm; 8.0 mm; LDPE; Black

494379

Price Range
$0.2408 - $0.2048

Stock Levels
157 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
  • Head Shape
    Flat
  • Material
    LDPE
Push-In Plug - 25.5 mm; 7.5 mm; LDPE; Black

494383

Price Range
$0.2567 - $0.2192

Stock Levels
3275 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
  • Head Shape
    Flat
  • Material
    LDPE
Push-In Plug - 21.0 mm; 12.6 mm; LDPE; Black

055021022003

Price Range
$0.4223 - $0.3588

Stock Levels
1021 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
  • Head Shape
    Domed
  • Material
    LDPE
Push-In Plug - 4.6 mm; 5.0 mm; LDPE; Black

054047769903

Price Range
$0.0663 - $0.0566

Stock Levels
4137 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push In
  • Full Material
    Low Density Polyethylene
  • Head Shape
    Domed
  • Material
    LDPE
N/A - 0.610 in; 0.290 in; LDPE; Yellow

I11/16A

Price Range
$0.8744 - $0.0704

Stock Levels
17836 In stock
Attributes
  • Fitting Diameter
    0.610 in
  • Fitting Height
    0.290 in
  • Flange Diameter
    0.610 in
  • Colour
    Yellow
  • Compatible Thread Standard
    SAE
N/A - 0.732 in; 0.290 in; LDPE; Yellow

I13/16A

Price Range
$0.9266 - $0.0741

Stock Levels
7500 In stock
Attributes
  • Fitting Diameter
    0.732 in
  • Fitting Height
    0.290 in
  • Flange Diameter
    0.732 in
  • Colour
    Yellow
  • Compatible Thread Standard
    SAE
N/A - 1.360 in; 0.460 in; LDPE; Yellow

I1-7/16A

Price Range
$5.2907 - $0.4223

Stock Levels
1200 In stock
Attributes
  • Fitting Diameter
    1.360 in
  • Fitting Height
    0.460 in
  • Flange Diameter
    1.360 in
  • Colour
    Yellow
  • Compatible Thread Standard
    SAE
N/A - 0.324 in; 0.235 in; LDPE; Yellow

I3/8A

Price Range
$0.729 - $0.0585

Stock Levels
26347 In stock
Attributes
  • Fitting Diameter
    0.324 in
  • Fitting Height
    0.235 in
  • Flange Diameter
    0.324 in
  • Colour
    Yellow
  • Compatible Thread Standard
    SAE
Fluid Absorption Plugs - 8.5 mm; 15.0 mm; PP; Yellow

1342611

Price Range
$2.3919 - $0.8613

Stock Levels
3000 In stock
Attributes
  • Fitting Diameter
    0.335 in
  • Fitting Height
    0.591 in
  • Flange Diameter
    0.413 in
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    M10 x 1.5, 1/8” x 28, 3/8” x 24
N/A - 0.213 in; 0.295 in; LDPE; Natural

BP1012A

Price Range
$1.2218 - $0.0923

Stock Levels
25668 In stock
Attributes
  • Fitting Diameter
    0.213 in
  • Fitting Height
    0.295 in
  • Flange Diameter
    0.472 in
  • Colour
    Natural
  • Fitting Style
    Push In
N/A - 0.346 in; 0.315 in; LDPE; Natural

BP1022A

Price Range
$3.7694 - $0.2862

Stock Levels
12480 In stock
Attributes
  • Fitting Diameter
    0.346 in
  • Fitting Height
    0.315 in
  • Flange Diameter
    0.453 in
  • Colour
    Natural
  • Fitting Style
    Push In
N/A - 0.394 in; 0.157 in; LDPE; Natural

BP1030A

Price Range
$3.6333 - $0.2748

Stock Levels
500 In stock
Attributes
  • Fitting Diameter
    0.394 in
  • Fitting Height
    0.157 in
  • Flange Diameter
    0.472 in
  • Colour
    Natural
  • Fitting Style
    Push In
N/A - 0.445 in; 0.217 in; LDPE; Natural

BP1038A

Price Range
$2.1914 - $0.1656

Stock Levels
3181 In stock
Attributes
  • Fitting Diameter
    0.445 in
  • Fitting Height
    0.217 in
  • Flange Diameter
    0.567 in
  • Colour
    Natural
  • Fitting Style
    Push In
N/A - 0.539 in; 0.276 in; LDPE; Natural

BP1046A

Price Range
$2.3618 - $0.1791

Stock Levels
1540 In stock
Attributes
  • Fitting Diameter
    0.539 in
  • Fitting Height
    0.276 in
  • Flange Diameter
    0.736 in
  • Colour
    Natural
  • Fitting Style
    Push In
N/A - 0.614 in; 0.315 in; LDPE; Natural

BP1058A

Price Range
$2.2367 - $0.1691

Stock Levels
269500 In stock
Attributes
  • Fitting Diameter
    0.614 in
  • Fitting Height
    0.315 in
  • Flange Diameter
    0.787 in
  • Colour
    Natural
  • Fitting Style
    Push In
Fluid Absorption Plugs - 20.8 mm; 25.0 mm; PP; Yellow

1342626

Price Range
$3.4079 - $1.227

Stock Levels
3785 In stock
Attributes
  • Fitting Diameter
    0.819 in
  • Fitting Height
    0.984 in
  • Flange Diameter
    0.906 in
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    M22 x 1.5, 5/8” x 14
N/A - 0.882 in; 0.354 in; LDPE; Natural

BP1086A

Price Range
$2.8158 - $0.213

Stock Levels
6958 In stock
Attributes
  • Fitting Diameter
    0.882 in
  • Fitting Height
    0.354 in
  • Flange Diameter
    1.102 in
  • Colour
    Natural
  • Fitting Style
    Push In
N/A - 1.319 in; 0.472 in; LDPE; Natural

BP1118A

Price Range
$4.8138 - $0.3633

Stock Levels
1833 In stock
Attributes
  • Fitting Diameter
    1.319 in
  • Fitting Height
    0.472 in
  • Flange Diameter
    1.417 in
  • Colour
    Natural
  • Fitting Style
    Push In